Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5SL46157 - Miniature circuit breaker (MCB)
Bill of material
5SL46157
PREVIEW
DESCSHORT
Short Description
Miniature circuit breaker 400 V 10 kA, 3+N-pole, C, 1.6 A
DESCLONG
Long Description
Miniature circuit breaker 400 V 10kA, 3+N-pole, C, 1.6A Miniature circuit breaker SENTRON 5SL for fail-safe short-circuit and overload protection for standard applications in residential and non-residential buildings.Assembly and disassembly of the device without tools. Simple wiring of the infeed through the rear busbar.The 5SL miniature circuit breakers are available in 1-, 2-, 3-, 4-pole and 1+N- and 3+N-pole versions and in further special types.The extensive accessories, such as the auxiliary switch, allow the functions to be extended in a wide variety of ways.Simply safe with the protection devices from SENTRON.
INTNO
International product number
4001869440996
SUPPLIERALTNO
Alternative product number
5SL4615-7
MANUID
Product number of the Manufacturer
5SL46157
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CIRCUIT BREAKER 10KA 3+N-POLE C1,6
AAF726
rated current
1.600 A
AAT080
Pole number
4
BAH005
Rated voltage
400 V
AAG266
rated short-circuit breaking capacity (according to norm EN)
10 kA
AAG268
concurrently switching N-neutral present
Yes
AAG267
rated short-circuit breaking capacity (according to norm IEC)
10 kA
AAF844
additional equipment possible
Yes
BAA211
Installation depth
70 mm
AAT084
Energy limitation class
3
AAS574
Rated current [In] for the power loss specification
1.600 A
AAT083
Width in units of measurement
4
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Miniature circuit breaker 400 V 10kA, 3+N-pole, C, 1.6A
AAO663
GTIN
4001869440996
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
RO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models