Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
6 Series - Zinc Plated Durable Finish Caster
Bill of material
6.06209.9PC
PN
Part Number
6.06209.9PC
SER
Series
6 Series
MO
Fastening Type
SIZE
Fastening Size
6-1/4" x 4-1/2"
D
Wheel Diameter
Inch
W
Tread Width
Inch
TT
Wheel Type
WB
Bearing Type
CAP
Capacity
1250 Pounds
TEMPR
Temperature Range
-40°F to 180°F
BR
Brake Type
SLO
Swivel Lock
H
Mount Height
7 1/2 Inch
R
Swivel Radius
4 3/4 Inch
WEIGHT
Weight
10 5/8 Pounds
TG
Thread Guard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models