Catalog navigation
CADモデル選択
選択可能な製品数: 126
HELP_VARIABLE
Company
Buerkert
Description
6026 - Plunger valve, 2/2-way, direct-acting
Bill of material
6026-352623-pluger valve 2/2 Wege direct-acting
BUNR
Ident number
XAA896
Nominal pressure max (liquid)
bar
XAA134
Main valve orifice 1 (P) (mm)
mm
XAB058
Kv value (water)
m3/h
XAA595
Port connection 1 type
XAA596
Port connection 1 thread marking
XAA708
Voltage min / rated voltage
V
XAA709
Voltage max / rated voltage
V
XAA718
Voltage frequency 1
50 Hz
XAA719
Voltage frequency 1
60 Hz
XAA722
AC voltage
Yes
XAA723
DC voltage
XAA303
Rated power consumption
85 W
XAA317
Main valve wetted material
XAA270
Coil size
mm
CNSMASSEXACT
Weight
kg
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)