Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213301 - Small butt hinge with one cranked leaf and removable pin 50 mm
Bill of material
62-1-3301
PREVIEW
REF
Reference
62-1-3301
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
50 mm
B
44.8 mm
C
1.2 mm
D
3 mm
E
19 mm
WEIGHT
weight
33 g
S
4.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25833-small-butt-hinge-with-one-cranked-leaf-and-removable-pin-50-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models