Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6367590-4
Bill of material
6367590-4
PN
Part Number
6367590-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6367590-4
TEINTERNALDESCRIPTION
TE Internal Description
ASSY Z-DOK+2 HOST BOARD 32PR
GROUNDCOMPONENTTYPE
Ground Component Type
Signal Ground Contacts
GROUNDINGOPTIONS
Grounding Options
PCB Ground
DOCKINGCONNECTORSTYLE
Docking Connector Style
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPAIRS
Number of Pairs
32
NUMBEROFPOSITIONS
Number of Positions
104
NUMBEROFROWS
Number of Rows
6
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
96
NUMBEROFPOWERPOSITIONS
Number of Power Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
GROUNDPLATEPLATINGMATERIAL
Ground Plate Plating Material
Tin over Nickel
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
NUMBEROFUTILITYCONTACTS
Number of Utility Contacts
2
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5, 7 A
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.1 mm [ .122 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Utility Contact
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD