Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68 SRP/PT - Polyamide 6 wheels for heavy loads, swivel top plate bracket type PT
Bill of material
682906
COD
Code
682906
D
Wheel diameter
200
F
Wheel width
50 mm
H
Overall height
250 mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC
Load capacity 4km/h
900 daN
W
Weight
3.74 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models