Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6814009 - Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP Inputs
Bill of material
6814009
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6814009
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP Inputs
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP Inputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups support passive safety, ATEX Zone 2/22, Input diagnostics per port, Programmable ARGEE
EAN
4047101314779
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L4-16DIP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir