Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6814025 - Compact Multiprotocol I/O Module for Ethernet, 4 Analog Inputs, Configurable as
Bill of material
6814025
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6814025
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 4 Analog Inputs, Configurable as
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, ATEX Zone 2/22, Each channel is freely selectable for voltage, current, RTD, resistance or thermocouple, Measuring ranges:, Voltage: ±500 mV, ±100 mV, ±50 mV, ±1 V, 0/1–5 V, ±10 V, 0/2–10 V, Current: 0/4–20 mA, ±20 mA, RTD: PT100, NI100, PT200, PT500, PT1000, NI1000, Resistance: 0–100 Ω/400 Ω/2 kΩ/4 kΩ, Thermocouples: Type B, C, E, G, J, K, N, R, S, T, Inputs differential or common reference, Programmable ARGEE
EAN
4047101309249
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-S2-4AI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型