Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814034 - Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs, Input Diagn
Bill of material
6814034
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814034
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs, Input Diagn
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs, Input Diagnostics per Channel, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, ATEX Zone 2/22, Input diagnostics per channel, Programmable ARGEE
EAN
4047101313963
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-S1-8DIP-D
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models