Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68P SRP EEG/HD - Polyamide 6 wheels for heavy loads, fixed bracket type EEG HD
Bill of material
682996
COD
Code
682996
D
Wheel diameter
200
F
Wheel width
50+50 mm
H
Overall height
285 mm
AXB
Top plate outer dimensions
200x160 mm
AAXBB
Hole spacing
160x120 mm
EE
Hole width
17 mm
E
Offset
65 mm
LC
Load capacity
2000 daN
W
Weight
13.64 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models