Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7013625 - Concealed hinges - 90° opening
Bill of material
70-1-3625
PREVIEW
REF
Reference
70-1-3625
MATERIAL
Material
316L stainless steel
FINISH
Finish
raw
A
44 mm
B
29 mm
C
32 mm
WEIGHT
weight
64 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30277-concealed-hinges-900-opening.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models