Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7013646 - Spring loaded concealed hinge - 7 axis - steel plates - 110° opening
Bill of material
70-1-3646
PREVIEW
REF
Reference
70-1-3646
MATERIAL
Material
steel
A
50 mm
B
166 mm
C
74,7 mm
NOTE
Note
with spring
WEIGHT
weight
222 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/34072-spring-loaded-concealed-hinge-7-axis-steel-plates-1100-opening.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models