Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7073623 - Concealed hinge with friction - 90° opening
Bill of material
70-7-3623
PREVIEW
REF
Reference
70-7-3623
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
40 mm
B
67 mm
C
29.5 mm
TORQUE
Torque
0.7 N.m N.m
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30241-concealed-hinge-with-friction-900-opening.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models