Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7073635 - Concealed hinge with friction - 180° opening
Bill of material
70-7-3635
PREVIEW
REF
Reference
70-7-3635
MATERIAL
Material
zinc die-cast
FINISH
Finish
satin chrome
A
70 mm
B
31.6 mm
C
53 mm
WEIGHT
weight
160 g
S
4.6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30324-concealed-hinge-with-friction-1800-opening.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models