Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113560 - Spring hinge 60 mm long - with 4 holes
Bill of material
71-1-3560
PREVIEW
REF
Reference
71-1-3560
MATERIAL
Material
430 stainless steel
FINISH
Finish
raw
A
60 mm
B
35 mm
C
1 mm
D
3 mm
S1
3.1 mm
S2
5 mm
F
7.5 mm
NOTE
Note
stainless steel opening spring
G
35 mm
WEIGHT
weight
22 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25208-spring-hinge-60-mm-long-with-4-holes.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models