Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113580 - Spring hinges 160 mm long
Bill of material
71-1-3580
PREVIEW
REF
Reference
71-1-3580
MATERIAL
Material
steel
FINISH
Finish
raw
A
160 mm
B
46 mm
C
3 mm
D
6.5 mm
F
30 mm
NOTE
Note
stainless steel opening spring
G
70 mm
WEIGHT
weight
208 g
S
4.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25210-spring-hinges-160-mm-long.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models