Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
711654 - BANJO TEE MALE DIN S SERIES - MALE METRIC END WITH METAL/RUBBER RING
Bill of material
A711654-1218
CODE
Code
A711654-1218
F
Thread
M20x1,5-6g
F1
Thread
M18x1,5-6g
B
27 mm
B1
19,5 mm
C
39 mm
D
12 mm
E
18 mm
CH
Hexagonal key
27 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models