Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214214 - Aluminium profile hinges
Bill of material
72-1-4214
PREVIEW
REF
Reference
72-1-4214
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
65 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
with cap
WEIGHT
weight
130 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26234-aluminium-profile-hinges.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models