Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214302 - Aluminium profile hinges - small dimension
Bill of material
72-1-4302
PREVIEW
REF
Reference
72-1-4302
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
30 mm
B
35 mm
C
3,3 mm
D
8 mm
WEIGHT
weight
10 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30438-aluminium-profile-hinges-small-dimension.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models