Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Molex
Description
74099
Bill of material
740990607
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    HARTING
    DSUB SV MA SSDP ANG73-254 37PPL2 NUT4-40
    Molex
    171971
    Molex
    171974
    Samtec
    QFSS Series - 0,635 mm Q2 Shielded Ground Plane Socket Strip
    Norgren
    Motor QE/M08930/* - Accessories
    Molex
    75757
    Molex
    70246
Previews
3D
2D
CAD modeli indir