Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506444 - Isolating transducer, 1-channel
Bill of material
7506444
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7506444
DESCSHORT
Short Description
Isolating transducer, 1-channel
DESCLONG
Long Description
Isolating transducer, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, Removable terminal blocks, screwable, with 2 mm test socket, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, TR CU, INMETRO, NEPSI, Installation in zone 2
EAN
4047101117172
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM33-12EX-HI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models