Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506519 - Analog Signal Isolator, 1-channel
Bill of material
7506519
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7506519
DESCSHORT
Short Description
Analog Signal Isolator, 1-channel
DESCLONG
Long Description
Analog Signal Isolator, 1-channel, Operating voltage 19…29 VDC, Output isolator, Removable terminal blocks, screwable, with 2 mm test box, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101117318
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM35-11-HI/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models