Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
7506632 - Temperature measuring amplifier, 1-channel
Bill of material
7506632
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7506632
DESCSHORT
Short Description
Temperature measuring amplifier, 1-channel
DESCLONG
Long Description
Temperature measuring amplifier, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology, Output circuit: 0/4…20 mA, limit value relay, Parameterized via PC (FDT / DTM), Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, Installation in zone 2
EAN
4047101117400
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM34-12EX-CRI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD