Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506636 - Temperature measuring amplifier, 1-channel
Bill of material
7506636
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7506636
DESCSHORT
Short Description
Temperature measuring amplifier, 1-channel
DESCLONG
Long Description
Temperature measuring amplifier, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology, Suitable for fast temperature changes, starting with a thermal gradient of 200 µV/s, Parameterized using PACTware, Output: 0/4…20 mA, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE, Installation in zone 2
EAN
4047101117448
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM34-11EX-CI/K60
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models