Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7509530 - Potentiometer Amplifier, 2-channel
Bill of material
7509530
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7509530
DESCSHORT
Short Description
Potentiometer Amplifier, 2-channel
DESCLONG
Long Description
Potentiometer Amplifier, 2-channel, Operating voltage 20…250 VAC / 20…125 VDC, Transmission of potentiometer signals from the Ex area, Potentiometer, nominal resistance: 0.8…100 kΩ, Output circuit: 0…10 V, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, TR CU, KOSHA, Installation in zone 2
EAN
4047101118032
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM36-22EX-U
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models