Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7520702 - Solenoid Driver, 2-channel
Bill of material
7520702
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7520702
DESCSHORT
Short Description
Solenoid Driver, 2-channel
DESCLONG
Long Description
Solenoid Driver, 2-channel, Voltage input max. 30 VDC, Voltage outuput 15 VDC resp. 24 VDC, Output current ≤ 40 mA, Switching frequency ≤ 500 Hz, SIL3, Removable terminal blocks, Galvanic isolation between input and output circuits, ATEX, IECEx, UL, CFMUS TR CU,NEPSI, INMETRO, Kosha, Installation in zone 2
EAN
4047101118230
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM72-22EX/L
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models