Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7541233 - Isolating switching amplifier, 2-channel
Bill of material
7541233
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7541233
DESCSHORT
Short Description
Isolating switching amplifier, 2-channel
DESCLONG
Long Description
Isolating switching amplifier, 2-channel, Operating voltage 20…250 VAC / 20…125 VDC, 2 relay outputs (NO), Output mode adjustable (NO/NC mode), Multiplexing of signals possible, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, cUL, cFM, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO, Installation in zone 2
EAN
4047101119701
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-22EX-R
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models