Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Molex
Description
76546
Bill of material
765460003
PN
Part Number
DESC
Description
2.54mm, 3.00mm Pitch EXTreme Ten60Power Vertical Plug Assembly, 20 Signal Circuits, 10 Power Circuits
CIRCUITS
Circuits
30
CURRENT
Maximum Current
2.5, 60.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel, Tin
ROWS
Number of Rows
10, 2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Solder or Weld, Through Hole
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD