Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-504/023-000 - Strain relief housing, 4-pole, for 2 cables, 5.0 … 9.0 mm, 55 mm
Bill of material
770-504/023-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
17.00 mm
BREITE
Width
44.60 mm
TIEFE
Depth
50.00 mm
FARBE
Color
GEWICHT
Weight
12.940 g
ECLASS71
eCl@ss 7.1
27-44-06-90
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models