Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-630 - Fixing pin, for distribution boxes, Plastic
Bill of material
770-630_HI
BESTNR
Item-No.
770-630
BEZEICHNUNG
Description
Fixing pin, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
19.20 mm
BREITE
Width
4.30 mm
TIEFE
Depth
4.30 mm
FARBE
Color
gray
GEWICHT
Weight
0.200 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models