Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
771-5001/180-000 - pre-assembled Y-cable, Eca, 2 x plug/socket, 3-pole + 5-pole/5-pole, Cod. A/I, H05VV-F 3G 2.5 mm², H05VV-F 2 x 1.5 mm², 0.5 m
Bill of material
771-5001/180-0000
BESTNR
Item-No.
771-5001/180-0000
BEZEICHNUNG
Description
pre-assembled Y-cable, 2.5 mm², 16 A
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
RM
Pin Spacing
10.00 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
black
GEWICHT
Weight
179.400 g
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models