Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8283 - S-5 S-Mini-Klemmen Aluminium 38x38x14x30
Bill of material
SFS 495714
ARTNR
Order number
495714
FN
8283
TYP
Type
F4
MARKE
Marke
S-5! STEHFALZKLEMMEN
LM
Lief.Mat
36239
MKT
Materialkurztext
S-5 S-MinKlem Al,50
LTEXT1
Langtext 1
S-5 S-Mini-Klemmen m. 1 Fixierschraube
LTEXT2
Langtext 2
Aluminium/Schrauben rostfrei A2
LTEXT3
Langtext 3
für indust. gefertigte Stehfalzdächer
LTEXT4
Langtext 4
38x38x14x30
D1
Nominal thread diameter
M8 mm
L
Length
30 mm
B
Width
38 mm
H
Height
38 mm
B1
Width
14 mm
H1
Height
23 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models