Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Buerkert
Description
8314 - Pressure Transmitter - OEM
Bill of material
8314-552954-Pressure Transmitter
BUNR
Ident number
LTA
Port connection
G 1/4
DRUCK
Pressure range
bar
SPFR
Supply voltage
8 - 33 V DC
AUSG
Output signal
4 ... 20 mA
EA
Electrical connection
M12x1 plug
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models