目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8763-381012-Pressure controller for precise time-pressure
Buerkert
Sensors, Transmitters and Controllers
Controllers / Transmitters
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/reglerundtransmitter/8763.prj},{NB=8763-381012-Druckregler fuer praezise Druck-Zeit-Dosierung},{BUNR=381012},{DRUCK=0 - 350 mbar},{KOM=büS},{DN=0,1},{LTA=Flanschanschluss},{CNSMASSEXACT=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
8763 - Pressure controller for precise time-pressure
Bill of material
8763-381012-Pressure controller for precise time-pressure
BUNR
Ident number
381012
381012
DRUCK
Pressure range
0 - 350 mbar
0 - 350 mbar
KOM
communication
büS
büS
DN
control valve
0,1
0,1
LTA
Port connection
Flange connection
Flange connection
CNSMASSEXACT
Weight
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求