Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Molex
Description
87701
Bill of material
877011001
PN
Part Number
877011001
DESC
Description
1.27mm Pitch Serial ATA Host Receptacle, Press-fit, Vertical, Standard Height, 0.76µm Gold (Au) Selective, 22 Circuits, Lead-Free
CIRCUITS
Circuits
22
CURRENT
Maximum Current
1.5 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir