Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
9732 - SFS Bohrschrauben m.Spitze A2 SLG/2-5-S-6,5x20
Bill of material
SFS 605790
ARTNR
Artikelnummer
605790
FN
FN9732
TYP
Typ
F4
MKT
Materialkurztext
SFS SLG/2-5-S-6,5x20,250
LTEXT1
Langtext 1
SFS Bohrschrauben mit Spitz
LTEXT2
Langtext 2
rostfrei 1.4301
LTEXT4
Langtext 4
SLG/2-5-S-6,5x20
WERKSTOFF
Werkstoff
rostfreier Stahl (INOX)
VERPACKUNG
Verpackung
250
D1
6.5 mm
L
20 mm
K
4.9 mm
D2
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models