Catalog navigation
CAD model selection
Selectable products: 164
HELP_VARIABLE
Company
Düker
Description
A - Single socket tees with flanged branch
Bill of material
A DN 125/125 Novo Sit® PN 40 Epoxy signalblue RAL 5005
ARCO
Article Code
DN1
Sleeve size
mm
DN2
Flange size
mm
FLVE
Flange connection
MUVEVIS
Sleeve connection
LU
Lu
425 mm
L
l
200 mm
Z
112 mm
E1
e1
7.5 mm
E2
e2
7.5 mm
BEVIS
Coating
G
Weight
27.8 kg
NORM
Norm
Werknorm
ARTNR
Article Number
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models