Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A08.01 Form G - Cable clip metal
Bill of material
IMS 160061990 / KABELKLEMME PHO IMP
CNSORDERNO
Art.-Nr.
160061990
FORM
ARTCODE
Artikel code
CABLE CLIP PHOSPHATED IMPREGNATED
A
8.00 mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[2.00:2.75] mm
B
18.00 mm
S
0.40 mm
CNSMASSEXACT
Net weight
4.26 g
CNSMATNO
Material code
CK 67
CNSOBFL
Surface
PHO IMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models