Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ACAE__V_,ACBAE__V_,ACTAE__V_,ACBTAE__V_ - Acrylic Resin Plates - A/B Side Holes Combination Type Without Corner Holes -
Bill of material
ACAE11V4-50-20-3-C6-D6-R12-S6-N3
PN
Part Number
ACAE11V4-50-20-3-C6-D6-R12-S6-N3
TP
Type Selection
Without Corner Holes
TYPE
Type
ACAE
GR
Grade
COLOR
Color
AH
A Number of Holes
BH
B Number of Holes
NOH
Number of Holes
4
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
C
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
D
D 1mm Increment
mm
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia.
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT15
Same size (5mm) chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models