Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Mounting Sections MO-PROF - VBR-PR 40x55x55 E-V
Bill of material
SCHMALZ 10.08.03.00099 VBR-PR 40x55x55 E-V
NAME
Name
10_08_03_00099
NNCUSTOM
VBR-PR 40x55x55 E-V
NTCUSTOM
Profilverbinder
NBCUSTOM
VBR-PR 40x55x55 E-V
LINACUSTOM
VBR-PR 40x55x55 E-V
ARTNR
Order number
10.08.03.00099
C114
B
55 mm
C127
d
6.5 mm
C124
dn
13 mm
C117
H
55 mm
C116
H2
20 mm
C622
H3
50 mm
C623
H4
20 mm
C111
L
40 mm
C110
L2
30 mm
C130
s
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models