Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Camozzi
Description
Adapter cable, M8 3-pin male - M12 4-pin female
Bill of material
CS-AG03HB-C250
MOD
Mod.
DESCRIZIONE
Description
3-pin cable 24 AWG, high flexibility
TENSIONE
Max voltage
CORRENTE
Max current
3A
NFILI
Nr conn. wires
3
CONNESSIONI
Connection
M8 3-pin male - M12 4-pin fem.
GUAINA
Outer sheath
Pur. black
L
L [ cable length ]
mt
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir