Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Adapter Piece D28 - 40 M8 (Set)
Bill of material
061FA40S01
PARTNR
Part #
061FA40S01
N
10
R
3 mm
B
40 mm
PROFILE
Profile
B
WEIGHT
Weight
208.5 g
ID
ID #
149316
CTN
Customs tariff number
76169990
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    T-Connector D28 - Slot 10 (Set)
    FATH
    Roller Track XST R28
    FATH
    Lateral Guide XST
    FATH
    Inner T-Connector D28 (Set)
    FATH
    Adapter Plate D28
    FATH
    Outer T-connector D30-Slot 8 (Set)
Previews
3D
Dimension
2D
Download CAD models