Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates with central tapped hole - -
Bill of material
273008
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 mm
GEWINDE
Thread
mm
B
Width
60 mm
H
Height
20 mm
L
Length
60 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models