Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
ADH HNC 50 - Male threaded adaptor G 60° inner cone
Bill of material
ADH HNC 50-1/4 -1/4 496.5100.104
TYPE
Type
MATNR
Mat.-Nr.
G
Thread G
BAR
Working pressure (PN)
400 bar
SW
mm
L
mm
IK
i
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Material
1.4571 (inox)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models