Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AEG07-6080 - Cantilever 6080 Series_Aluminum Alloy Components
Bill of material
AEG07-6080-L50
CODE
Code
AEG07
SPE
Specifications
6080
MAT
Material
A6063-T5
SUR
Surface Treatment
Spraying Plastics
L
SEC
Section Size
85x58
WEI
Weight
4.182 kg/m
CSA
Sectional Area
1548.86 mm^2
LX
Lx
102.4x10*4 mm^4
LY
Ly
82.1x10*4 mm^4
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models