Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AEG15-6080-X90 - Cantilever 6080 series_90° cabinet connector
Bill of material
AEG15-6080-X90
CODE
Code
AEG15-6080-X90
TYPE
Type
90° cabinet connector
MAT
Material
ADC12
SUR
Surface Treatment
Spraying Plastics
WEI
Weight
950 g/pcs
LINK
Website
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models