Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
AFTC 303-2F Probe cartridge heaters with TC type 'J' - DME
Bill of material
AFTC3032F
REF
Catalog Number
AFTC3032F
D
Diameter
9.52 mm
L
Length
85 mm
W
WATT 230V
345
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models