Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AHB7 - Drag chain · Domestic · economic ·07 series · do not open
Bill of material
AHB7-C7-R28-N1-AHJ7-C7
CODE
AHB7
OD
Opening direction
Do not open the
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-40℃~80℃
FR
flame retardant rating
UL94-V2
AC
accessory
connector
C
Within the wide C
7
R
Bending radius R
28
N
Link number N
CON
connector
H
mounting dimension
72
D
mounting dimension
55
K
mounting dimension
140
HF
Required installation height HF
82
W
Outside width W
12.5
P
Pitch P
16.7
MCD
Maximum cable diameter
5
MOL
Maximum overhead load
0.1 kg/m
MLO
Maximum overhead length
0.5 m
G
weight
≈0.08 g
LINK
link
https://www.srdfaa.com/product/1141603220439.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models