Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AHE18 - Drag chain · Domestic · economic ·18 series · external opening
Bill of material
AHE18-C25-R38-N1-AHJ18C-C25
CODE
AHE18
OD
Opening direction
Open the outer diameter
BE
beam
bridge type
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
25
R
Bending radius R
N
Link number N
CON
connector
AHJ18C-C25
H
mounting dimension
100
D
mounting dimension
80
K
mounting dimension
185
HF
Required installation height HF
125
W
Outside width W
38
P
Pitch P
33.5
MCD
Maximum cable diameter
16
MOL
Maximum overhead load
0.5 kg/m
MLO
Maximum overhead length
1.1 m
G
weight
≈0.35 g
LINK
link
https://www.srdfaa.com/product/1141603220469.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models