Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTAH_HS6B - Plate for Switch Unit (Folding Door Units) - HS6B Series - Base Type -
Bill of material
AHPTAH6-HS6B-A62-L
PN
Part Number
NO
No.
ST
Switch Type
HS6B
KE
Key End Model Number
A62
DO
Door Opening Direction
A
50 mm
B
90 mm
L
38 mm
T
5 mm
C
5 mm
B1
70 mm
L1
25 mm
X
12.5 mm
G
7.5 mm
H
25 mm
Y
4.5 mm
V
21 mm
S
43.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models